IESNA:LM-63-2002
[TEST]P941410
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29893
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2726.8 2709.8 2674 2642.9 2635.2 2638.3 2647.6 2664.7 2680.2 2684.9
2686.4 2709.8 2757.9 2837.2 2969.2 3155.7 3382.5 3656 4005.6 4422
4894.3 5472.3 6173.1 6970.2 7827.8 8749.2 9633.3 10045 9442.2 7296.4
3969.8 1120.3 343.4 203.5 116.5 48.2 0
2726.8 2717.5 2680.2 2649.2 2641.4 2642.9 2652.3 2669.4 2683.3 2688
2691.1 2716 2762.6 2846.5 2975.4 3163.4 3393.4 3668.4 4027.3 4443.7
4931.6 5526.7 6255.4 7035.4 7908.6 8853.3 9718.7 10091.7 9347.4 7133.3
3785 1050.3 332.5 186.5 108.8 43.5 0
2726.8 2714.4 2678.7 2646 2632.1 2633.6 2638.3 2647.6 2653.8 2660
2669.4 2695.8 2745.5 2824.7 2955.2 3127.7 3348.3 3609.4 3946.5 4358.3
4872.6 5515.8 6271 7110 7980.1 8903 9774.7 10228.4 9676.8 7705.1
4574.3 1687.4 450.6 223.7 132.1 51.3 0
2726.8 2708.2 2674 2638.3 2619.6 2615 2618.1 2619.6 2619.6 2630.5
2646 2675.6 2725.3 2803 2914.8 3079.5 3298.6 3565.9 3903 4313.2
4869.5 5534.5 6382.8 7338.4 8317.3 9277.5 10174 10680.5 10400.8 8943.4
6140.4 2970.8 895 326.3 158.5 49.7 0
2726.8 2708.2 2675.6 2638.3 2615 2610.3 2613.4 2613.4 2613.4 2625.8
2653.8 2680.2 2722.2 2789 2890 3042.3 3262.9 3537.9 3876.6 4308.6
4878.8 5638.6 6619 7779.7 8972.9 10041.9 10904.3 11451.2 11516.4 10770.6
8589.2 5166.2 2193.9 559.4 188 43.5 0
2726.8 2703.5 2670.9 2633.6 2608.8 2604.1 2608.8 2615 2615 2627.4
2656.9 2678.7 2711.3 2782.8 2890 3042.3 3256.7 3537.9 3882.8 4338.1
4933.2 5750.5 6847.4 8185.2 9543.2 10722.5 11586.4 12229.6 12624.3 12372.6
10724 7529.5 3606.3 1132.7 240.8 55.9 0
2726.8 2708.2 2674 2635.2 2610.3 2604.1 2607.2 2613.4 2613.4 2625.8
2653.8 2683.3 2725.3 2793.7 2899.3 3054.7 3272.2 3545.7 3887.5 4319.4
4889.7 5651 6636.1 7779.7 8960.5 10052.8 10954 11581.7 11665.6 10845.2
8786.5 5365.1 2108.4 543.8 156.9 42 0
2726.8 2711.3 2678.7 2639.8 2615 2608.8 2613.4 2618.1 2622.7 2635.2
2655.4 2688 2740.8 2820.1 2933.5 3090.4 3312.6 3583 3920.1 4342.8
4902.1 5607.5 6460.5 7391.2 8343.7 9305.5 10217.5 10728.7 10379.1 9013.3
6316 3036 905.8 340.3 161.6 49.7 0
2726.8 2716 2681.8 2644.5 2624.3 2621.2 2627.4 2639.8 2650.7 2661.6
2675.6 2703.5 2757.9 2843.4 2970.8 3146.4 3365.4 3631.1 3963.6 4366.1
4875.7 5508.1 6249.2 7058.7 7904 8817.6 9715.6 10167.8 9692.3 8060.9
5093.2 2001.2 573.3 273.5 146.1 59 0
2726.8 2719.1 2683.3 2646 2629 2627.4 2638.3 2660 2678.7 2689.6
2700.4 2728.4 2779.7 2866.7 3000.3 3188.3 3418.3 3696.4 4038.2 4451.5
4930.1 5525.2 6210.4 6979.5 7796.8 8702.6 9564.9 9903.6 9263.5 7190.8
3940.3 1187.1 362 183.3 97.9 38.8 0
2726.8 2717.5 2683.3 2646 2629 2629 2639.8 2660 2680.2 2689.6
2698.9 2722.2 2775 2857.4 2989.4 3172.8 3401.2 3691.7 4035.1 4426.7
4897.4 5467.7 6149.8 6923.5 7703.5 8609.4 9490.3 9906.8 9366 7406.8
4196.7 1319.1 382.2 198.9 102.5 35.7 0
